Product Number: 5400UE

Security & Sound, 2 Conductor 20 AWG, BC, CMR

Security & Commercial Audio Cable, Riser-CMR, 2-20 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 20 AWG 7x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.008 in (0.20 mm) 0.052 in (1.3 mm) Black and Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.138 in Yes

Overall Cable Diameter (Nominal)

0.138 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
10.2 Ohm/1000ft 18.5 pF/ft (60.7 pF/m) 3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.38 in (35.1 mm) 1.38 in

Max. Pull Tension

50 lbs (23 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6400UE

Update and Revision

Revision Number: 0.485 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.485 Revision Date: 02-15-2024


Part Numbers

Item # Color Putup Type Length UPC Footnote
5400UE 0081000 Gray Reel 1,000 ft 612825161981 C
5400UE 008U1000 Gray UnReel 1,000 ft 612825420101
5400UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825162018