Product Number: 5500UE

Security & Sound, 2 Conductor 22 AWG, BC, CMR

Security & Commercial Audio Cable, Riser-CMR, 2-22 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.123 in (3.12 mm) Yes

Overall Cable Diameter (Nominal)

0.123 in (3.12 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 16.9 Ohm/1000ft 17 pF/ft (56 pF/m) 6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.2 in (30 mm) 1.2 in (30 mm)

Max. Pull Tension

18 lbs (8.2 kg)

Bulk Cable Weight

8 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6500UH

Update and Revision

Revision Number: 0.513 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.513 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC/EAN
5500UE.00152 Chrome Reel 152 m 8719605008596
5500UE.00305 Chrome Reel 305 m 8719605008602
5500UE 008500 Gray Reel 500 ft 612825162896
5500UE 008U500 Gray UnReel 500 ft 612825420033
5500UE 0081000 Gray Reel 1,000 ft 612825162919
5500UE 008U1000 Gray UnReel 1,000 ft 612825162902
5500UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825163145
5500UE 005Z1000 Green ReelTuff Box 1,000 ft 612825337171
5500UE 005U1000 Green, Dark UnReel 1,000 ft 612825420026