Product Number: 6000UH

Security & Sound, 2 Conductor 12 AWG, TC, Plenum

Security & Commercial Audio Cable, 2 Conductor 12 AWG stranded (19x25) tinned copper conductors with Flamarrest® insulation, Plenum, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 12 AWG 19x25 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.111 in (2.82 mm) Black & White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.252 in Yes

Overall Cable Diameter (Nominal)

0.252 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
1.6 Ohm/1000ft 36 pF/ft (120 pF/m) 12 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.52 in (64.0 mm) 2.52 in

Max. Pull Tension

152 lbs (68.9 kg)

Bulk Cable Weight

52 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910)

NEC / UL Compliance

Article 725, CL2P

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5000UH

Update and Revision

Revision Number: 0.219 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.219 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
6000UH 0101000 Black Reel 1,000 ft 612825166139
6000UH 877500 Natural Reel 500 ft 612825171782
6000UH 8771000 Natural Reel 1,000 ft 612825166146