Product Number: B98439

Tactical Cable OS2 12 Fibers

FiberExpress Tactical Cable, 12-Fiber, OS2, with Black Jacket, Small & Lightweight, Ideal for repeated deployment and retrieval cycles, superior crush resistance.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Outdoor

Fiber Cable Construction

Fiber Type Fiber Count
OS2 12

Fiber Color Coding

TIA-598-D

Buffer Specification

Buffer Material Buffer Diameter
Thermoplastic 900 +35um/-50um

Bulk Cable Weight

39 lbs/1000ft

Number of Jackets

Single Jacket

Outer Jacket

Material Nominal Diameter
PUR - Polyurethane 0.24

Color

Black

Number of Ripcords

1

Mode Field Diameter

9.2um

Max. Attenuation at 1310 nm

0.50 dB/km

Max. Attenuation at 1550 nm

0.50 dB/km

Wavelength

1310/1550

10 Gigabit Ethernet Performance

10,000/40,000

1 Gigabit Ethernet Performance

5000/-

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x
Cable Min. Bend Radius Operation (Long Term) 10x
Cable Max. Tensile Strength Installation (Short Term) 330 N (74 lbf)
Cable Max. Tensile Strength Operation (Long Term) 150 N (34 lbf)

Operating Temperature Range

-46C to +85C

Installation Temperature Range

-55°C To +85°C

Storage Temperature Range

-70°C To +85°C

RoHS

Yes

Update and Revision

Revision Number: 0.37 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.37 Revision Date: 11-09-2022

Part Numbers

Item # Color Put-Up Type UPC
B98439 Green Reel 845671002485