Product Number: 7807A

50 Ohm Wireless Transmission Coax, RF 200, RG58, 17 AWG Solid BC, Foil + 95% TC Braid, PE Jkt

50 Ohm Wireless Transmission Coax, RF 200, RG58, 17 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 95% Tinned Copper Braid Shield, PE Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

58

Conductor

Size Stranding Nom. Diameter Material
17 AWG Solid 0.044 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.116 in (2.95 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PE - Polyethylene 0.195 in (4.95 mm)

Overall Cable Diameter (Nominal)

0.195 in (4.95 mm)

VSWR

Frequency Max. VSWR
5 - 6000 MHz 1.25:1

Attenuation

Frequency Nom. Attenuation
5 MHz 0.75 dB/100ft
10 MHz 1.1 dB/100ft
30 MHz 1.6 dB/100ft
50 MHz 2.1 dB/100ft
150 MHz 3.7 dB/100ft
220 MHz 4.5 dB/100ft
450 MHz 6.5 dB/100ft
900 MHz 9.2 dB/100ft
1500 MHz 12 dB/100ft
1800 MHz 13.2 dB/100ft
2000 MHz 14 dB/100ft
2500 MHz 15.7 dB/100ft
3000 MHz 17.5 dB/100ft
4500 MHz 22 dB/100ft
5800 MHz 25.2 dB/100ft
6000 MHz 26 dB/100ft

Power Rating

Frequency Max. Power Rating
30 MHz 1,070 W
50 MHz 813 W
150 MHz 450 W
220 MHz 372 W
450 MHz 256 W
900 MHz 178 W
1,500 MHz 136 W
2,000 MHz 117 W
2,500 MHz 104 W
3,500 MHz 87 W
4,500 MHz 76 W
6,000 MHz 66 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
5.4 Ohm/1000ft 3.6 Ohm/1000ft (12 Ohm/km) 23.5 pF/ft (77.1 pF/m) 50 Ohm 85%

Voltage

Voltage Rating
300 V

Temperature

Operating
-40°C to +80°C

Bend Radius

Installation Min.
1.9 in (48 mm)

Max. Pull Tension

25.4 lbs (11.5 kg)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.485 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.485 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
7807A 010500 Black Reel 500 ft 612825189640 C
7807A 0101000 Black Reel 1,000 ft 612825189633 C