Product Number: 83242

Mil-Spec Coax, 50 Ohm, RG-142, 19 AWG Solid SCCS, Double 95% SC Braid, FEP Jkt, CMP, Commercial Non-QPL

Mil-Spec Coax, 50 Ohm, RG-142, 19 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Double 95% Silvered Copper Braid Shield, FEP Jacket, CMP, Commercial, non-QPL

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Aerospace wireless communication

RG Type

142

Conductor

Size Stranding Nom. Diameter Material
19 AWG Solid 0.037 in SCCS - Silvered Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PTFE - Polytetrafluoroethylene 0.116 in (2.95 mm) White

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Silvered Copper (SC) 95%
2 Braid Silvered Copper (SC) 95%

Outer Jacket

Material Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.195 in (4.95 mm)

Overall Cable Diameter (Nominal)

0.195 in (4.95 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.3 dB/100ft
10 MHz 1.1 dB/100ft
50 MHz 2.6 dB/100ft
100 MHz 3.8 dB/100ft
200 MHz 5.6 dB/100ft
400 MHz 6.9 dB/100ft
700 MHz 10.7 dB/100ft
900 MHz 12.3 dB/100ft
1000 MHz 13.1 dB/100ft
2000 MHz 19.3 dB/100ft
3000 MHz 24.2 dB/100ft
5000 MHz 32.6 dB/100ft
8000 MHz 43.2 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
19.0 Ohm/1000ft 2.3 Ohm/1000ft (7.5 Ohm/km) 29 pF/ft (95 pF/m) 50 Ohm 70%

Voltage

UL Voltage Rating Voltage Rating
300 V (CMP) 1400 V (Mil-Spec)

Temperature

UL Temperature Operating
200°C -70°C to +200°C

Bend Radius

Installation Min.
2 in (51 mm)

Max. Pull Tension

103 lbs (46.7 kg)

Bulk Cable Weight

42 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

Military Compliance

Commercial, non-QPL product (M17/158-00001)

European Directive Compliance

REACH

Update and Revision

Revision Number: 0.513 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.513 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
83242 001100 Brown Reel 100 ft 612825203612 C E
83242 001500 Brown Reel 500 ft 612825203650 C E
83242 0011000 Brown Reel 1,000 ft 612825203629 C E