Product Number: 9L28010

Flat Gray Ribbon Cable .050" Pitch, 9L280XX Series, #28-10c, PVC Ins

Flat Gray Ribbon Cable .050" Pitch, 9L280XX Series, 10 Conductor, 28 AWG (7x36) Tinned Copper, PVC Insulation

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 10 28 AWG 7x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.035 in (0.89 mm) Gray A Red Stripe over the first conductor

Conductor Spacing Center-Center

.050 +/- .002 in

Conductor Spacing Center-Center Outside

.450 +/- .008 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Delay Nom. Inductance Nom. Velocity of Prop. Max. Current
68.2 Ohm/1000ft 18 pF/ft (59 pF/m) 150 Ohm 1.4 ns/ft (4.6 ns/m) 0.29 µH/ft (0.95 µH/m) 72% 1 Amp per Conductor at 20ºC
10 pF/ft (33 pF/m) 105 Ohm 0.2 µH/ft (0.66 µH/m)
15 pF/ft (49 pF/m)

Unbalanced Crosstalk

Element Typical Unbalanced NEXT % Typical Unbalanced FEXT % Typical Cross Talk Pulse Rise Time
10 ft. sample length 4.8 7 3 ns
10 ft. sample length 3.5 4.7 5 ns
10 ft. sample length 3 3 7 ns

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss (Attenuation)
10 2.8 dB/100ft
20 4.8 dB/100ft
30 6.5 dB/100ft
40 8.3 dB/100ft
50 9.8 dB/100ft
60 12 dB/100ft
70 13 dB/100ft
80 14 dB/100ft
90 15.8 dB/100ft
100 17 dB/100ft

Table Notes

GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C to +105°C

Bend Radius

Installation Min.
2.5 in (64 mm)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 2651, AWM 1/11, A

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.489 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.489 Revision Date: 02-03-2025


Part Numbers

Item # Color Length UPC
9L28010 008H100 Gray 100 ft 612825221593
9L28010 008H300 Gray 300 ft 612825221609

Resources

Resources