Product Number: 35412

Lead Wire, #12 Str TC, XLPO Ins, AWM 3436 CSA TYPE CL1251 AND AWM

Rubber Lead Wire, 12AWG (65x30) Tinned Copper, XLPO Insulation, AWM 3436 CSA TYPE CL1251 AND AWM 600V 150C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, internal wiring of appliances and electronic equipments

Conductor

AWG Stranding Material No. of Conductors
12 65x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.153 in 0.033 in

Voltage

UL Voltage Rating
600 V

UL Temp Rating

150°C (125°C Flexing)

UL AWM Style Compliance

AWM 3436, AWM 3321

CSA Rating

600 V, 125°C, 150°C

CSA AWM Compliance

CSA AWM I A

CSA Type

CL1251, AWM

Military Compliance

N/A

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

CSA Flammability

FT2

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE)

Update and Revision

Revision Number: 0.352 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.352 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
35412 0105000 Black Reel 5,000 ft 612825144830