37106

Lead Wire, #6 Str TC, EPDM Ins, AWM 3340 AWM 3374

...
Rubber Lead Wire, 6AWG (84x25) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 1 6 AWG 84x25 TC - Tinned Copper
Insulation
Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.088 in (2.2 mm) 0.383 in (9.73 mm)

Overall Cable Diameter (Nominal)

0.383 in (9.73 mm)

Electrical Characteristics
Electricals
Nom. Conductor DCR Max. Current
0.446 Ohm/1000ft 153.6 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (AWM 3340, AWM 3374)
Mechanical Characteristics
Temperature
UL Temperature Operating
150°C -55°C To +150°C
Bend Radius
Stationary Min. Installation Min.
3.83 in (97.3 mm) 3.83 in (97.3 mm)

Max. Pull Tension

304 lbs (138 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C)

Bulk Cable Weight

132 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3340, AWM 3374

CEC / C(UL) Compliance

CL-1254

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Separator Material over Conductor: Y

History

Update and Revision

Revision Number: 0.490 Revision Date: 01-20-2023

Part Numbers
Item # Color Putup Type Length UPC Footnote
37106 010100 Black Reel 100 ft 612825146742
37106 010250 Black Reel 250 ft 612825146759 F
37106 010500 Black Reel 500 ft 612825146773 C F
37106 0102500 Black Reel 2,500 ft 612825146766 C