37506

Lead Wire, #6 Str TC, EPDM Ins, AWM 3499

...
Rubber Lead Wire, 6AWG (84x25) Tinned Copper, EPDM Insulation, AWM 3499 7500V 150C
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

internal wiring of appliances, high voltage and high temperature applications

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 1 6 AWG 84x25 TC - Tinned Copper
Insulation
Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.131 in (3.33 mm) 0.47 in (12 mm)

Overall Cable Diameter (Nominal)

0.47 in (12 mm)

Electrical Characteristics
Electricals
Nom. Conductor DCR Max. Current
0.431 Ohm/1000ft 153.6 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
7500 V (AWM 3499)
Mechanical Characteristics
Temperature
UL Temperature Operating
150°C -55°C To +150°C
Bend Radius
Stationary Min. Installation Min.
4.7 in (120 mm) 4.7 in (120 mm)

Max. Pull Tension

304 lbs (138 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C)

Bulk Cable Weight

165 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3499

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Separator Material over Conductor: Y,

History

Update and Revision

Revision Number: 0.486 Revision Date: 01-20-2023

Part Numbers
Item # Color Putup Type Length UPC Footnote
37506 01050 Black Reel 50 ft 612825147336 C
37506 010500 Black Reel 500 ft 612825147343 C F
37506 0101000 Black Reel 1,000 ft 612825147329 C F