Product Number: 38114

UL Type PV Wire, #14 Str TC, XLPO Ins, 2000V PV 90C Dry/Wet

UL Type PV Wire, 14AWG (41x30) Tinned Copper, XLPO Insulation, 2000V PV 90C Dry/Wet USE-2 RHW-2 CSA RW90 1000V SUN RES

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC.

Conductor

AWG Stranding Material No. of Conductors
14 41x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.237 in 0.078 in
XLP, XLPO, XLPE (Thermoset)

Conductor DCR

Nominal Conductor DCR
2.4 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient 35 Amps Single Conductor in Free Air

Voltage

Non-UL Voltage Rating UL Description UL Voltage Rating
600 V PV, RHW-2 2000 V
USE-2 600 V RMS

UL Temp Rating

90°C

Operating Temperature Range

-40°C To +90°C

Bulk Cable Weight

34 lbs/1000ft

Max. Pull Tension

53.5 lbs

Min. Bend Radius/Minor Axis

2.375 in

UL AWM Style Compliance

PV, USE-2, RHW-2

CSA Rating

1000V, 90C

CSA Type

RW90

Military Compliance

N/A

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

2000 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.509 Revision Date: 07-10-2024

Update and Revision

Revision Number: 0.509 Revision Date: 07-10-2024

Part Numbers

Item # Color Put-Up Type Length UPC
38114 0105000 Black Reel 5,000 ft 612825147589