Product Number: 38308

UL Type PV Wire, #8 Str TC, XLPO Ins, PVC Jkt, 2000V PV 90C Dry/Wet

UL Type PV Wire, 8AWG (133(7x19)x29) Tinned Copper, XLPO Insulation, PVC Outer Jacket, 2000V PV 90C Dry/Wet USE-2 RHW-2 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC.

Conductor

AWG Stranding Material No. of Conductors
8 133x29 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.073 in
XLP, XLPO, XLPE (Thermoset)

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.384 in 0.033 in

Conductor DCR

Nominal Conductor DCR
0.61 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient 80 Amps Single Conductor in Free Air

Voltage

Non-UL Voltage Rating UL Description UL Voltage Rating
600 V PV, RHW-2 2000 V
USE-2 600 V RMS

UL Temp Rating

90°C

Operating Temperature Range

-40°C To +90°C

Bulk Cable Weight

96 lbs/1000ft

Max. Pull Tension

213 lbs

Min. Bend Radius/Minor Axis

3.875 in

UL AWM Style Compliance

PV, USE-2, RHW-2

Military Compliance

N/A

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

VW-1

UL voltage rating

2000 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.506 Revision Date: 07-10-2024

Update and Revision

Revision Number: 0.506 Revision Date: 07-10-2024


Part Numbers

Item # Color Put-Up Type Length UPC
38308 0105000 Black Reel 5,000 ft 612825147701