Product Number: 39116

Lead Wire, #16 Str TC, PPO Ins, AWM 11028

Low Temp Plastic Lead Wire, 16AWG (26x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 16 AWG 26x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PPO - Polyphenylene Oxide 0.012 in (0.30 mm) 0.083 in (2.1 mm)

Overall Cable Diameter (Nominal)

0.083 in (2.1 mm)

Electricals

Nom. Conductor DCR Max. Current
4.0 Ohm/1000ft Single conductor in free air @ 30ºC: 26 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
105°C -40°C To +105°C Dry

Bend Radius

Stationary Min. Installation Min.
0.83 in (21 mm) 0.83 in (21 mm)

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

10 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 11028

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

Halogen-free.

Update and Revision

Revision Number: 0.491 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.491 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
39116 010100 Black Reel 100 ft 612825149118 C
39116 0101000 Black Reel 1,000 ft 612825149125 C
39116 0105000 Black Reel 5,000 ft 612825149132 C Z
39116 013100 Blue, Dark Reel 100 ft 612825149149 C
39116 0131000 Blue, Dark Reel 1,000 ft 612825149156 C
39116 0135000 Blue, Dark Reel 5,000 ft 612825149163 C Z
39116 001100 Brown Reel 100 ft 612825148876 C
39116 0011000 Brown Reel 1,000 ft 612825148883 C
39116 0015000 Brown Reel 5,000 ft 612825148890 C Z
39116 008100 Gray Reel 100 ft 612825149057 C
39116 0081000 Gray Reel 1,000 ft 612825149064 C
39116 0085000 Gray Reel 5,000 ft 612825149071 C Z
39116 005100 Green, Dark Reel 100 ft 612825148999 C
39116 0055000 Green, Dark Reel 5,000 ft 612825149019 C Z
39116 189100 Green, Yellow Stripe Reel 100 ft 612825149170 C
39116 1891000 Green, Yellow Stripe Reel 1,000 ft 612825149187 C
39116 1895000 Green, Yellow Stripe Reel 5,000 ft 612825149194 C Z
39116 003100 Orange Reel 100 ft 612825148937 C
39116 0035000 Orange Reel 5,000 ft 612825148951 C Z
39116 002100 Red Reel 100 ft 612825148906 C
39116 0021000 Red Reel 1,000 ft 612825148913 C
39116 0025000 Red Reel 5,000 ft 612825148920 C Z
39116 0075000 Violet Reel 5,000 ft 612825149040 C Z
39116 009100 White Reel 100 ft 612825149088 C
39116 0091000 White Reel 1,000 ft 612825149095 C
39116 0095000 White Reel 5,000 ft 612825149101 C
39116 004100 Yellow Reel 100 ft 612825148968 C
39116 0041000 Yellow Reel 1,000 ft 612825148975 C
39116 0045000 Yellow Reel 5,000 ft 612825148982 C Z