Product Number: 8078

Magnet Wire, #24 Sol BC, Polyester/Amide-imide Polymer Ins

Magnet Wire, 24AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

class 200 magnet wire

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 24 Solid BC - Bare Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
Polyester 0.0227 in 0.002 in

Outer Jacket

Max. Diameter
0.0227 in

Min Increase in OD

0.002 in

Conductor DCR

Nominal Conductor DCR
26.2 Ohm/1000ft

Voltage

Breakdown Voltage
4850 V Minimum (at Room Temperature)

Non-UL Temp Rating

200°C

Operating Temperature Range

200°C

Approximate Length

793 ft

Turns Per Linear Inch

44.7

Turns Per Square Inch

1998

Bulk Cable Weight

1.26 lbs/1000ft

Max. Pull Tension

5.1 lbs

Min. Bend Radius During Installation

0.91 in

Min. Bend Radius/Minor Axis

0.1 in

Military Compliance

J-W-1177/14

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.562 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.562 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8078 None Reel 1 ft 612825194606