Product Number: 83009

Lead Wire, #18 Str SPC, TFE Ins, AWM 1371

High Temp Plastic Lead Wire, 18AWG (19x30) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE E MIL-W-16878/4 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 19x30 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.011 in (0.28 mm) 0.068 in (1.7 mm)

Overall Cable Diameter (Nominal)

0.068 in (1.7 mm)

Electricals

Nom. Conductor DCR Max. Current
5.75 Ohm/1000ft Mil-Std-975M Table 3.16 (single wire): 9.2 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
0.68 in (17 mm) 0.68 in (17 mm)

Max. Pull Tension

21 lbs (9.5 kg)

Bulk Cable Weight

8 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1855

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/4

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Notes: E = MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75'

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83009 010500 Black S W
83009 010100 Black Reel 100 ft 612825354116
83009 0101000 Black Reel 1,000 ft 612825378402 S W
83009 006500 Blue, Light
83009 006100 Blue, Light Reel 100 ft 612825354055
83009 0061000 Blue, Light Reel 1,000 ft 612825399421 S W
83009 001500 Brown S W
83009 001100 Brown Reel 100 ft
83009 0011000 Brown Reel 1,000 ft 612825399407 S W
83009 0081000 Gray S W
83009 008500 Gray
83009 008100 Gray Reel 100 ft
83009 005500 Green, Dark S W
83009 005100 Green, Dark Reel 100 ft
83009 0051000 Green, Dark Reel 1,000 ft 612825399414 S W
83009 003500 Orange S W
83009 003100 Orange Reel 100 ft
83009 0031000 Orange Reel 1,000 ft
83009 002100 Red Reel 100 ft 612825354277
83009 002500 Red Reel 500 ft S W
83009 0021000 Red Reel 1,000 ft 612825378396 S W
83009 0071000 Violet S W
83009 007500 Violet S W
83009 007100 Violet Reel 100 ft
83009 009100 White Reel 100 ft 612825354291
83009 009500 White Reel 500 ft S W
83009 0091000 White Reel 1,000 ft 612825354284 S W
83009 004500 Yellow
83009 004100 Yellow Reel 100 ft 612825354062
83009 0041000 Yellow Reel 1,000 ft S W