Product Number: BE41203

Lead Wire, #24 Str TC, PVC Ins, AWM 1007

UL AWM ST1007 VW1 20AWG/16x32T CSA TR 64

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

UL Appliance Wiring Material Subject 758 Style 1007, 80C, 300 Volt.; CSA-C22.2 no. 16 Type TR-64 90C, 600 Volt peak.

Conductor

Size Stranding Material
20 Stranded TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.38 mm (0.015 in) 1.9 mm (0.075 in)

Electricals

Max. Conductor DCR
34.6 Ohm/km

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
80°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1007

Military Compliance

N/A

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.156 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.156 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length
BE41203.001850 Black Reel 1,850 m
BE41203.111850 Blue Reel 1,850 m
BE41203.051850 Brown Reel 1,850 m
BE41203.091850 Gray Reel 1,850 m
BE41203.061850 Green Reel 1,850 m
BE41203.071850 Orange Reel 1,850 m
BE41203.101850 Pink Reel 1,850 m
BE41203.081850 Red Reel 1,850 m
BE41203.041850 Violet Reel 1,850 m
BE41203.021850 White Reel 1,850 m
BE41203.031850 Yellow Reel 1,850 m
BE41203.011850 Yellow, Green Ring Reel 1,850 m