Product Number: RMF1C50

RailTuff™ Medium wall cable 600V 1 C 50 mm² Str TC,XLPO Ins

RailTuff™ Medium wall cable 600V 1 Core 50 mm² Stranded Tinned Copper, XLPO Insulation

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Stranding Stranding Class Material
50 mm² 371x0.40 mm Class 5 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE 1.00 mm (0.0394 in) 11.70 mm (0.4606 in) Black#1

Table Notes

D.C. stability at 1.5kVdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown

Overall Cable Diameter (Nominal)

11.7 ± 0.30 mm

Voltage

Breakdown Voltage
3.5kVac/5min

Temperature

Operating
-40°C to +90°C

Bend Radius

Stationary Min. Installation Min.
47 mm (1.9 in) 35 mm (1.4 in)

Bulk Cable Weight

494 kg/km (332 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25

CENELEC Compliance

EN 50264-3-1, EN 45545-2

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

TJ/CL 313

Notes

EMEA PN: RMF1C50;

Update and Revision

Revision Number: 0.45 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.45 Revision Date: 07-05-2024