Product Number: 70263PU

Sensor & Actuator, 8-Cond, Cu Section 0.25 mm², PUR

PUR Sensor & Actuator Cable, 8 x 32 x 0.10 mm, 2 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts.

Conductor Table Notes

Extra fine-wired

Temperature

Operating
-50°C To +80°C

Environmental Suitability

Indoor/Outdoor

Flammability / Reaction to Fire

IEC 60332-2-2

AWM Compliance

AWM 20549

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero

Update and Revision

Revision Number: 0.143 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.143 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
70263PU.00C100 Black Reel 100 m 8719605012586
70263PU.00500 Black Reel 500 m 8719605012579