Product Number: 70267PU

PUR Distribution Box Cable, 8 x 0.50 mm² & 3 x 1.00 mm²

8 x 0.50 mm² & 3 x 1.00 mm², Stranding 64 x 0.10 mm & 128 x 0.10 mm, 2 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts.

Conductor

Cross Section No. of Conductors
11
1 mm² 3

Table Notes

Extra fine-wired

Conductor Count

11

Color Chart

Number
Wire 1
Wire 2
Wire 3
Wire 4
Wire 5
Wire 6
Wire 7
Wire 8
Wire 9
Wire 10
Wire 11

Outer Jacket

Diameter +/- Tolerance Labs Free Oil Resistant
0.2 mm Yes Good

Min Insulation Resistance

1000 MOhm*km

Voltage

Voltage Rating [V] Voltage Test Dielectric
300 V 2.0 kV DC

Operating Temperature Range

-50°C To +80°C

Operating Temp Range (Flexible Install)

-25°C To +80°C

Operating Temp Range (Drag Chain Op)

-25°C To +60°C

Microbes and Hydrolyse Resistance

Good

Min Bend Radius (W/o Pulling Strength)

93 mm

Min No. of Drag Chain Cycles

2 Mio.

Drag Chain Parameters

a = 5 m/s², horizontal 5 m, vertical 2 m,v = max. 200m/min.)

UL AWM Style Compliance

AWM 20549

Environmental Space

Indoor/Outdoor

CSA Flammability

FT2

IEC Flammability

IEC 60332-2-2

IEC 60754-1 - Halogen Amount

Zero

Update and Revision

Revision Number: 0.144 Revision Date: 11-13-2024

Update and Revision

Revision Number: 0.144 Revision Date: 11-13-2024


Part Numbers

Item # Color Put-Up Type Length EAN
70267PU.00100 Black Reel 100 m 8719605012654
70267PU.00500 Black Reel 500 m 8719605012661