Product Number: 83752

Electronic, 2 C #14 Str TC, FEP Ins, OS+TC Brd, Red FEP Jkt, CMP FPLP

High Temperature Electronic, 2 Conductor 14AWG (7x22) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, Red FEP Outer Jacket, CMP FPLP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

fire alarms; extreme high/low temperature environments; indoor/outdoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 7x22 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.016 in (0.41 mm) 0.105 in (2.67 mm) Black, White

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.015 in (0.38 mm) 0.267 in (6.78 mm)

Overall Cable Diameter (Nominal)

0.267 in (6.78 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
Conductor(s) 2.78 Ohm/1000ft 30 pF/ft (98 pF/m) 52 pF/ft (170 pF/m) 0.16 µH/ft (0.52 µH/m) 18 Amps per Conductor at 25ºC

Nom Outer Shield DCR@Cond DCR1-cnv

6.1 Ohm/1000ft (20 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
200°C -70°C to +200°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in (69 mm)

Max. Pull Tension

153 lbs (69.4 kg)

Bulk Cable Weight

56 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 760, Article 800

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Gas Resistant

Update and Revision

Revision Number: 0.520 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.520 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
83752 002500 Red Reel 500 ft 612825205678 C
83752 0021000 Red Reel 1,000 ft 612825205661 C