Product Number: 8443MN

SpaceMaker™, 3 C #22 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 3 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.050 in (1.3 mm) Black, White, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.140 in

Overall Cable Diameter (Nominal)

0.140 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
18.1 Ohm/1000ft 16.6 pF/ft (54.5 pF/m) 51 Ohm 2.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.560 in (14.2 mm) 0.560 in

Max. Pull Tension

28.5 lbs (12.9 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.209 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.209 Revision Date: 05-05-2023

Part Numbers

Item # Color Putup Type Length UPC
8443MN 006100 Blue, Light Reel 100 ft 612825386148
8443MN 0061000 Blue, Light Reel 1,000 ft 612825386155
8443MN 008100 Gray Reel 100 ft 612825386162
8443MN 0081000 Gray Reel 1,000 ft 612825384656
8443MN 004100 Yellow Reel 100 ft 612825386124
8443MN 0041000 Yellow Reel 1,000 ft 612825386131