Product Number: 8778LS

Audio, Control & Instrument, 6PR#22 Str TC, PO ins, IF, LSNH Jkt, 300V

Audio, Control & Instrument, 6 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Individually Foiled + No Overall shielding, LSZH / FRNC jacket , 300V

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable; For data transmission applications

Conductor

Size Stranding Material
22 7x30 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 1.27 mm (0.0500 in) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown
Red, Green, Blue

Inner Shield

Shield Type Material
Tape Bi-Laminate (Alum+Poly)
Tape Polyester

Outer Shield

Material
Bi-Laminate (Alum+Poly)

Inner Jacket

Material Nom. Thickness Nom. Diameter Color
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.89 mm (0.035 in) 9.5 mm (0.37 in) Chrome (RAL 7037)

Armor

Armor Type & Material Armor Thickness Coverage
SWA - Steel Wire Armor 1.25 mm Min. 95%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.35 mm (0.0531 in) 13.9 mm

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
49.2 Ohm/km (15.0 Ohm/1000ft) 34.8 Ohm/km (10.6 Ohm/1000ft) 98.4 pF/m (30.0 pF/ft) 180.4 pF/m (54.99 pF/ft) 50 Ohm 2 A

Temperature

Installation Storage
-15°C To +80°C -45°C To +80°C

Bend Radius

Installation Min.
208.5 mm

Environmental Suitability

IndoorIndoor/OutdoorOutdoorIndoor/Outdoor - Euroclass Eca, Sunlight Resistance

Flammability / Reaction to Fire

IEC 60332-3-24

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.239 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.239 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
8778LS.00500 Black Reel 500 m 8719605019684
8778LS.001000 Black Reel 1,000 m 8719605019677