Product Number: 88125

RS232/422 Low Cap, #24-25pr, FFEP, O/A Foil, PVDF Jkt, CMP, 100Ω

Computer EIA RS-232/422 Cable, 25-Pair, 24 AWG stranded (7x32) tinned copper conductors, foam FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, fluorocopolymer jacket, plenum rated

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

extreme high temperature environments; rs-232 extended distance applications; rs-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 25 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.015 in (0.38 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe, Red/Orange Stripe & Orange/Red Stripe, Red/Green Stripe & Green/Red Stripe, Red/Brown Stripe & Brown/Red Stripe, Red/Gray Stripe & Gray/Red Stripe, Black/Blue Stripe & Blue/Black Stripe, Black/Orange Stripe & Orange/Black Stripe, Black/Green Stripe & Green/Black Stripe, Black/Brown Stripe & Brown/Black Stripe, Black/Gray Stripe & Gray/Black Stripe, Yellow/Blue Stripe & Blue/Yellow Stripe, Yellow/Orange Stripe & Orange/Yellow Stripe, Yellow/Green Stripe & Green/Yellow Stripe, Yellow/Brown Stripe & Brown/Yellow Stripe, Yellow/Gray Stripe & Gray/Yellow Stripe, Purple/Blue Stripe & Blue/Purple Stripe, Purple/Orange Stripe & Orange/Purple Stripe, Purple/Green Stripe & Green/Purple Stripe, Purple/Brown Stripe & Brown/Purple Stripe, Purple/Gray Stripe & Gray/Purple Stripe

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.019 in (0.48 mm) 0.581 in (14.8 mm)

Overall Cable Diameter (Nominal)

0.581 in (14.8 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 24 Ohm/1000ft (79 Ohm/km) 12.95 pF/ft (42.49 pF/m) 23.3 pF/ft (76.4 pF/m) 100 Ohm 78% 1.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -20°C to +150°C

Bend Radius

Stationary Min. Installation Min.
5.8 in (150 mm) 5.8 in (150 mm)

Max. Pull Tension

280 lbs (130 kg)

Bulk Cable Weight

179 lbs/1000ft (266 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 Plenum Flame Test (UL910)

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.396 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.396 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
88125 0081000 Gray 612825216834 C Z
88125 008500 Gray 612825216841 C Z