Product Number: 88442

Electronic, 2 C #22 Str TC, FEP Ins, FEP Jkt, CMP

High Temperature Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, FEP Outer Jacket, CMP

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.007 in (0.18 mm) 0.042 in (1.1 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.015 in (0.38 mm) 0.114 in (2.90 mm)

Overall Cable Diameter (Nominal)

0.114 in (2.90 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 17.8 Ohm/1000ft 17 pF/ft (56 pF/m) 9 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -70°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 1.0 in (25 mm)

Max. Pull Tension

19 lbs (8.6 kg)

Bulk Cable Weight

8 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8442

Update and Revision

Revision Number: 0.558 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.558 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC Footnote
88442 002100 Red Reel 100 ft 612825216988
88442 002500 Red Reel 500 ft 612825217008 C
88442 0021000 Red Reel 1,000 ft 612825216995 C