8874MN

SpaceMaker™, 15 C #18 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

...
SpaceMaker™, 15 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 15 18 AWG 41x34 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.01 in (0.25 mm) 0.067 in (1.7 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purlple, Gray, Pink, Tan, Aqua, Light Green, Light Blue
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.351 in (8.92 mm)

Overall Cable Diameter (Nominal)

0.351 in (8.92 mm)

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 39 pF/ft (130 pF/m) 14.8 pF/ft (48.6 pF/m) 39 Ohm 3.5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -20°C To +80°C
Bend Radius
Stationary Min. Installation Min.
1.404 in (35.66 mm) 1.404 in (35.66 mm)

Max. Pull Tension

317 lbs (144 kg)

Bulk Cable Weight

107 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision

Revision Number: 0.317 Revision Date: 01-20-2023

Part Numbers
Item # Color Putup Type Length UPC
8874MN 006100 Blue, Light Reel 100 ft 612825391845
8874MN 0061000 Blue, Light Reel 1,000 ft 612825391876
8874MN 008100 Gray Reel 100 ft 612825391852
8874MN 0081000 Gray Reel 1,000 ft 612825391883
8874MN 004100 Yellow Reel 100 ft 612825391838
8874MN 0041000 Yellow Reel 1,000 ft 612825391869

Resources