Product Number: 8878MN

SpaceMaker™, 9 C #20 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 9 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 20 AWG 26x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.01 in (0.25 mm) 0.057 in (1.4 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.243 in

Overall Cable Diameter (Nominal)

0.243 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Max. Current
11.2 Ohm/1000ft 15.7 pF/ft (51.5 pF/m) 61.3 pF/ft (201 pF/m) 47 Ohm 2.66 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.970 in (24.6 mm) 0.970 in

Max. Pull Tension

129.6 lbs (58.79 kg)

Bulk Cable Weight

46 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.217 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.217 Revision Date: 05-05-2023

Part Numbers

Item # Color Putup Type Length UPC
8878MN 006100 Blue, Light Reel 100 ft 612825389767
8878MN 0061000 Blue, Light Reel 1,000 ft 612825389774
8878MN 008100 Gray Reel 100 ft 612825389781
8878MN 0081000 Gray Reel 1,000 ft 612825389798
8878MN 004100 Yellow Reel 100 ft 612825389804
8878MN 0041000 Yellow Reel 1,000 ft 612825389750