Product Number: 9430MN

SpaceMaker™, 7 C #22 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 7 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.050 in (1.3 mm) Black, White, Red, Dark Green, Brown, Dark Blue, Orange

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.182 in

Overall Cable Diameter (Nominal)

0.182 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
18.1 Ohm/1000ft 16.6 pF/ft (54.5 pF/m) 51 Ohm 2.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
0.730 in (18.5 mm) 0.730 in 1.820 in (46.23 mm)

Max. Pull Tension

66 lbs (30 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.203 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.203 Revision Date: 05-05-2023

Part Numbers

Item # Color Putup Type Length UPC
9430MN 006100 Blue, Light Reel 100 ft 612825388746
9430MN 0061000 Blue, Light Reel 1,000 ft 612825388753
9430MN 008100 Gray Reel 100 ft 612825388760
9430MN 0081000 Gray Reel 1,000 ft 612825388777
9430MN 004100 Yellow Reel 100 ft 612825388722
9430MN 0041000 Yellow Reel 1,000 ft 612825388739