Product Number: 8723LV

Audio, Control & Instrument, #22-2pr, PO, Indiv. Foil, LSZH Jkt, B2ca

Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, twisted pairs, individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, CPR B2ca

  • Availability:
    Global
  • Global inventory:
    Capability
  • Specifications
  • Resources

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element AWG Stranding Material No. of Pairs
Pair(s) 22 7x30 TC - Tinned Copper 2

Conductor Count

4

Total Number of Pairs

2

Insulation

Element Material Nominal Diameter Diameter +/- Tolerance
Pair(s) PP - Polypropylene 1.17 mm 0.05 mm

Color Chart

Number Color
Pair 1 Black & Red
Pair 2 Green & White

Inner Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® (Z-Fold®) 100% 9 µm TC - Tinned Copper AWG24/7 7x32

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.22 in 0.043 in

Stranding

Twists
8 twist/ft

Cabling

Description
2 pairs twisted to cable core

Conductor DCR

Individual Pair Nominal Shield DCR Nominal Inner Shield DCR
15 Ohm/1000ft 17.44 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
114.8 pF/m 203.4 pF/m

Inductance

Nominal Pair Inductance
0.56 µH/m

Impedance

Nominal Characteristic Impedance
45 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

Current

Element Max. Recommended Current [A]
Conductor(s) 2.24 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating Voltage Rating [V]
300 V 300 V

Installation Temperature Range

-15°C To +80°C

UL Temp Rating

80°C

Operating Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

42 lbs

Min. Bend Radius During Installation

2.2 in

Min. Bend Radius (Continuous Flexing)

2.2 in

Min. Bend Radius/Minor Axis

2 in

CPR Euroclass

B2ca-s1a,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass B2ca

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Non-Halogenated

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

80%

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Chrome as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8723LW. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.4 Revision Date: 07-23-2024

Update and Revision

Revision Number: 0.4 Revision Date: 07-23-2024