Product Number: 1304A

CatSnake® Category 5E Tactical Cable, 4 Bonded-Pairs, U/UTP

CatSnake® Category 5E Tactical Cable, 4 Bonded-Pairs, 24 AWG Stranded Bare Copper Conductors, U/UTP, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Category 5e Patch, CobraNet, eSnake, Ethersound, Digital Audio Over Ethernet, PoE, PoE+

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
24 AWG 7x32 BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Shield

Shield Type Material Coverage
Tape Polyester 100%

Outer Jacket

Separator Material Nom. Diameter Ripcord
Central Filler PVC - Polyvinyl Chloride 0.250 in (6.35 mm) No

Overall Cable Diameter (Nominal)

0.250 in (6.35 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 90 pF/100m

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop. Typical Delay Skew
510 ns/100m 25 ns/100m 70% 15 ns/ft

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 65.3 63.3 62.9 63.8 60.8 20.0 100 +/- 12 105 +/- 10
4 4.1 dB/100m 56.3 56.3 52.2 51.5 51.8 48.8 23.0 100 +/- 12 100 +/- 10
8 5.8 dB/100m 51.8 51.8 46.0 45.0 45.7 42.7 24.5 100 +/- 12 100 +/- 10
10 6.5 dB/100m 50.3 50.3 43.8 42.6 43.8 40.8 25.0 100 +/- 12 100 +/- 10
16 8.2 dB/100m 47.2 47.2 39.0 37.5 39.7 36.7 25.0 100 +/- 12 100 +/- 10
20 9.3 dB/100m 45.8 45.8 36.5 34.8 37.8 34.8 25.0 100 +/- 12 100 +/- 10
25 10.4 dB/100m 44.3 44.3 33.9 31.9 35.8 32.8 24.3 100 +/- 15 100 +/- 10
31.25 11.7 dB/100m 42.9 41.9 31.2 29.0 33.9 30.9 23.6 100 +/- 15 100 +/- 10
62.5 17.0 dB/100m 38.4 38.4 21.4 18.3 27.9 24.9 21.5 100 +/- 15 100 +/- 10
100 22.0 dB/100m 35.3 35.3 13.3 9.2 23.8 20.8 20.1 100 +/- 18 100 +/- 10
155 28.1 dB/100m 32.4 32.4 4.4 0.0 20.0 17.0 18.8 100 +/- 18 100 +/- 10
200 32.4 dB/100m 30.8 30.8 9.2 17.8 14.8 18.0 100 +/- 18 100 +/- 10
250 44.2 dB/100m 29.3 29.3 0 15.8 12.8 17.3 100 +/- 18 100 +/- 10
310 50.1 dB/100m 27.9 27.9 14.0 11.0 16.7 100 +/- 18 100 +/- 10
350 53.8 dB/100m 27.1 27.1 12.9 9.9 16.3 100 +/- 18 100 +/- 10
300 48.6 dB/100m 28.2 28.2 12.9 9.9 18 100 ± 22 100 ± 10
310 49.5 dB/100m 27.9 27.9 18
350 53.2 dB/100m 27.2 27.2 17

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.5 in (64 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor

ICEA Compliance

S-90-661

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-6

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Operating Temperatures Are Subject to Length De-rating.

Update and Revision

Revision Number: 0.547 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.547 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
1304A B59500 Black, Matte Reel 500 ft 612825111115
1304A B591000 Black, Matte Reel 1,000 ft 612825111108