Product Number: NH50105UU

DataTuff™ Industrial Ethernet CAT5e 4x2x22AWG/1 U/UTP Fire Resistant (PH120)

DataTuff™ Industrial Ethernet CAT5e 4x2x22AWG/1 U/UTP Fire Resistant (PH120)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

This Category 5e Cable is a cable standard for Gigabit Ethernet, capable to continue transmitting data even when being directly attacked by fire.

Conductor

Size Stranding Stranding Class Material No. of Pairs No. of Elements
22 AWG Solid Class 1 BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene 1.03 mm (0.0406 in) Blue & White with Blue Strips, Orange & White with Orange Strips, Green & White with Green Strips, Brown & White with Brown Strips Fire Protection Barrier: Mica glass Tape(MGT)

Inner Shield

Notes
All 4 Pairs laid up together over a cross filler & binded by Fire Protection Barrier: Mica Glass Tape(MGT)

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

9.60 mm (0.378 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
54.3 Ohm/km @ 20 Deg. C 100 Ohm

Delay

Max. Delay Skew
45 ns/100m
536 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. RL (Return Loss) [dB]
1 2.04 dB/70m 65.3 62.3 20
4 4.05 dB/70m 56.3 53.3 23
8 5.77 dB/70m 51.8 48.8 24.5
10 6.47 dB/70m 50.3 47.3 25
16 8.25 dB/70m 47.2 44.2 25
20 9.27 dB/70m 45.8 42.8 25
25 10.42 dB/70m 44.3 41.3 24.3
31.25 11.72 dB/70m 42.9 39.9 23.6
62.5 16.99 dB/70m 38.4 35.4 21.5
100 21.98 dB/70m 35.3 32.3 20.1

Voltage

Voltage Rating
60 V

Temperature

Operating
-40°C to + 60°C

Environmental Suitability

UV Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23, BS EN 50200 PH120

AWM Compliance

AWM 21130

Data Category

Category 5e

TIA/EIA Compliance

EIA/TIA 568

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

BS EN 50289-4-16

Notes

• TIA 568 D .2 Cat.5E and ISO/IEC 11801 class D and IEEE 802.3 100Base TX,1000Base T, Circuit integrity performance during a fire of the relevant requirements of IEC 60331 23. • Cable will meet CAT 5e channel requirements up to 80m length or up to 70m permanent length.

Update and Revision

Revision Number: 0.19 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.19 Revision Date: 04-29-2024