Product Number: 10GXM13

10GXM (0.230”) Category 6A Cable, 4 Pair, U/UTP, CMP

10GXM (0.230" Diameter) Category 6A Premise Horizontal Cable (500MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 10GBASE-T, Wi-Fi 6, Wi-Fi 5, In-Building Wireless, In-Building Small Cells, Mobile RAN, PoE++, PoE+, PoE, HDBaseT

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White & Blue, White & Orange, White & Green, White & Brown

Outer Jacket

Material Material Trade Name Nom. Diameter Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.230 Yes

Table Notes

Core wrapped with EquiBlock™ Barrier Technology

Overall Cable Diameter (Nominal)

0.230

Electricals

Max. Conductor DCR Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m 100 Ohm

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
537.6 ns/100m 45 ns/100m 69%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 74.3 72.3 72.2 70.2 67.8 64.8 20.0 100 ± 15 105 ± 10 67.0 67.0 40.0 35.0
4 3.8 65.3 63.3 61.5 59.5 55.8 52.8 23.0 100 ± 15 105 ± 10 67.0 66.2 40.0 23.0
8 5.3 60.8 58.8 55.4 53.4 49.7 46.7 24.5 100 ± 15 105 ± 10 67.0 60.1 40.0 16.9
10 5.9 59.3 57.3 53.4 51.4 47.8 44.8 25.0 100 ± 15 105 ± 10 67.0 58.2 40.0 15.0
16 7.5 56.2 54.2 48.8 46.8 43.7 40.7 25.0 100 ± 15 105 ± 10 67.0 54.1 38.0 10.9
20 8.4 54.8 52.8 46.4 44.4 41.8 38.8 25.0 100 ± 15 105 ± 10 67.0 52.2 37.0 9.0
25 9.4 53.3 51.3 44.0 42.0 39.8 36.8 24.3 100 ± 15 105 ± 10 67.0 50.2 36.0 7.0
31.25 10.5 51.9 49.9 41.4 39.4 37.9 34.9 23.6 100 ± 15 105 ± 10 67.0 48.3 35.1 5.1
62.5 15.0 47.4 45.4 32.4 30.4 31.9 28.9 21.5 100 ± 15 105 ± 10 65.6 42.3 32.0
100 19.1 44.3 42.3 25.2 23.2 27.8 24.8 20.1 100 ± 15 105 ± 10 62.5 38.2 30.0
200 27.6 39.8 37.8 12.2 10.2 21.8 18.8 18.0 100 ± 22 100 ± 10 58.0 32.2 27.0
250 31.1 38.3 36.3 7.3 5.3 19.8 16.8 17.3 100 ± 32 100 ± 10 56.5 30.2 26.0
300 34.3 37.1 35.1 2.9 0.9 18.3 15.3 16.8 100 ± 32 100 ± 10 55.3 28.7 25.2
350 37.2 36.1 34.1 16.9 13.9 16.3 100 ± 32 100 ± 10 54.3 27.3 24.6
400 40.1 35.3 33.3 15.8 12.8 15.9 100 ± 32 100 ± 10 53.5 26.2 24.0
450 42.7 34.5 32.5 14.7 11.7 15.5 100 ± 32 100 ± 10 52.7 25.1 23.5
500 45.3 33.8 31.8 13.8 10.8 15.2 100 ± 32 100 ± 10 52.0 24.2 23.0

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Storage
105°C -20°C To +75°C -20°C To +75°C

Table Notes

25 lbs

Bend Radius

Flexing Min.
1 in (25 mm)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

NEC / UL Compliance

Article 800, CMP, CMP-LP (0.7A)

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

IEC 11801-1<multisep/>IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2024-06-07

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

c(UL)us Listed

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.15 Revision Date: 05-30-2025

Update and Revision

Revision Number: 0.15 Revision Date: 05-30-2025


Part Numbers

Item # Color Putup Type Length
10GXM13 0101000 Black Reel 1,000 ft
10GXM13010A1000 Black Reel in Box 1,000 ft
10GXM13 D151000 Blue Reel 1,000 ft
10GXM13D15A1000 Blue Reel in Box 1,000 ft
10GXM13 0051000 Green Reel 1,000 ft
10GXM13005A1000 Green Reel in Box 1,000 ft
10GXM13 0031000 Orange Reel 1,000 ft
10GXM13003A1000 Orange Reel in Box 1,000 ft
10GXM13 0091000 White Reel 1,000 ft
10GXM13009A1000 White Reel in Box 1,000 ft
10GXM13 0041000 Yellow Reel 1,000 ft
10GXM13004A1000 Yellow Reel in Box 1,000 ft