Product Number: 74032PU

DataTuff Ind SPE 30mGb 24AWG 19 STR SF/UTP PUR

DataTuff Ind SPE 30mGb 24AWG 19 STR SF/UTP PUR

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Robotics, 1 single pair Ethernet up to 600 MHz accord. IEEE 802.3bp (1000BASE-T1)

Conductor

Size Stranding Material No. of Pairs
24 AWG 19x36 TC - Tinned Copper 1

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.9 mm (0.075 in) White & Blue

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nom. Diameter
PUR - Polyurethane 5.5 mm (0.22 in)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance Nom. Characteristic Impedance
94.2 Ohm/km at 20°C 160 pF/100m 100 Ohm

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB] Max. Surface Transfer Impedance Min. Coupling Attenuation [dB] Nom. Characteristic Impedance [Ohm]
1 3.1 20 40 40 15
4 5.6 23 40 28 11.8
10 8.7 25 35 20 10
20 12.3 25 30.5 14 20
30 15.1 23.5 27.8 10.5 30 85
100 27.8 19 20 5 85
600 70.7 15.6 8.3 5 69.4
1000 65
100

Voltage

Voltage Rating
300 V

Temperature

Operating
-40°C To +80°C

Flammability / Reaction to Fire

FT2, IEC 60332-1-2

AWM Compliance

AWM 20549, AWM I A/B

Data Category

SPE 1000 Mbps

ISO/IEC Compliance

IEC 61156-12, UL 758

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = HCl + HBr : According to IEC 60754-1 :≤0.5 %, HF : According to EN 60684-2 : ≤0.1 %

Update and Revision

Revision Number: 0.89 Revision Date: 11-29-2024

Update and Revision

Revision Number: 0.89 Revision Date: 11-29-2024

Part Numbers

Item # Color Putup Type Length EAN
74032PU 0101000 Black Reel 1,000 ft
74032PU-C500 Blue, Light Reel 500 m 8719605192288
74032PU 0061000 Blue, Light Reel 1,000 ft
74032PU 1NH1000 Teal Reel 1,000 ft