Product Number: BE46830
Marine Type SPE 40mGb 22AWG STR SF/UTP SHF1, UV resistant, Outdoor
Marine Type SPE 40mGb 22AWG STR SF/UTP SHF1, UV resistant, Outdoor
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
1 single pair Ethernet up to 600 MHz |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
22 AWG | 7x0.25 mm | TC - Tinned Copper | 1 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
XLP, XLPO, XLPE | 2.10 mm (0.0827 in) | Nature, Nature & Blue |
Outer Shield
Shield Type | Material |
---|---|
Tape | Bi-Laminate (Alum+Poly) |
Braid | Tinned Copper (TC) |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (SHF1) | 6.20 mm (0.244 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|
59.4 Ohm/km (18.1 Ohm/1000ft) | 160 pF/100m | 100 Ohm |
Delay
Frequency | Max. Delay |
---|---|
4 MHz | 552 ns/100m |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|
1 | 3.0 | 20 | 40 | 40 |
10 | 8.7 | 25 | 35 | 20 |
20 | 12.3 | 25 | 30.5 | 13.9 |
600 | 70.6 | 15.6 | 8.3 | 5 |
Transfer Impedance Class |
Grade 1 |
---|
Mechanical Characteristics
Temperature
Operating |
---|
-20°C to + 80°C |
Standards and Compliance
Flammability / Reaction to Fire |
FT 2, IEC 60332-1-2, IEC 60332-3-22 |
---|---|
AWM Compliance |
AWM 21307 |
Data Category |
SPE 1000 Mbps |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s) |
IEC 61156-12 NP, UL 758, IEC 60092-376 |
History
Update and Revision |
Revision Number: 0.91 Revision Date: 11-29-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.91 Revision Date: 11-29-2024 |
---|