Product Number: FSSH2886D

Heavy Duty Loose Tube OS2 288F OSP Steel Armor Dry Block

FX Outdoor Heavy Duty Loose Tube OS2 288 Fibers OSP Corrugated Steel Tape Armor Sub-Units (12F) Dry Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

288

Fiber Color Coding

TIA-598-D

Number of Active Subunits

24

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Subunit Diameter

0.098 in (2.5 mm)

Subunit Color

TIA-598-D

Central Strength Member

Upjacketed GRP

Cable Core Waterblocking

Waterblock Tape

Material

PE - Polyethylene

Nom. Diameter

0.688 in (17.4 mm)

Color

Black

Number of Ripcords

1

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

PE - Polyethylene

Nom. Diameter

0.930 in (23.6 mm)

Color

Black

Number of Ripcords

2

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.35 dB/km 0.25 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Min. Bend Radius During Installation

15xCable OD

Min. Bend Radius During Operation

10xCable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

240 lbs/kft (357 kg/km)

Installation Temperature Range

-30°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

598

Telcordia Compliance

Telcordia GR-20

Update and Revision

Revision Number: 0.13 Revision Date: 12-09-2024

Update and Revision

Revision Number: 0.13 Revision Date: 12-09-2024


Part Numbers

Item # Color Putup Type UPC
FSSH2886D Black Reel 612825496359