Product Number: FDSR288F5Y

Indoor/Outdoor OFCR OS2 Flexible Ribbon 288 Fibers 24F Subs

Indoor/Outdoor, Riser, Aluminum Interlocked Armor, OS2, Flexible Ribbon, 288 Fibers, 24F Subunit, Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Ribbon Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm µm

Fiber Count

288

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Fibers Per Subunit

24

Subunit Diameter

0.118 in (3.0 mm)

Subunit Color

Yellow

Subunit Strength Members

Aramid Yarns

Central Strength Member

Upjacketed GRP

Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.680 in (17.3 m)

Color

Yellow

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

1.02 in (25.9 mm)

Color

Yellow

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
1 Gigabit Ethernet Performance 5,000 m
10 Gigabit Ethernet Performance 10,000 m
Min. Effective Modal Bandwidth (EMB) 0.050 dB/km

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

350 lbs/kft (520 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1666, UL 1685

NEC / UL Compliance

OFCR

CEC / C(UL) Compliance

FT4

ICEA Compliance

S-83-596

TIA/EIA Compliance

598-D

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.4 Revision Date: 01-28-2025

Update and Revision

Revision Number: 0.4 Revision Date: 01-28-2025