Product Number: 5660FT

Thermostat & Control, #24-2c, TC, O/A Foil, CMR

Thermostat & Control Cable, Riser-CMR, 1-24 AWG solid tinned copper pair with foam polyolefin insulation, Beldfoil® shield, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Thermostat, Control, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.013 in (0.33 mm) 0.047 in (1.2 mm) Black & White HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.138 in

Overall Cable Diameter (Nominal)

0.138 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
28.4 Ohm/1000ft 16.9 pF/ft (55.4 pF/m) 78% 2.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.38 in (35.1 mm) 1.38 in

Max. Pull Tension

15 lbs (6.8 kg)

Bulk Cable Weight

9 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6660FT

Update and Revision

Revision Number: 0.340 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.340 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
5660FT 0011000 Brown 612825164791 C