Product Number: 6661PT

Thermostat & Control, #24-2pr, TC, Indiv. Foil, CMP

Thermostat & Control Cable, Plenum-CMP, 2-24 AWG solid tinned copper pairs with foam FEP insulation, Individually Beldfoil® shielded and Flamarrest® jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Thermostat, Control, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 24 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.013 in (0.33 mm) 0.047 in (1.2 mm) Black & White, Green & Red

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.015 in (0.38 mm) 0.155 in

Overall Cable Diameter (Nominal)

0.155 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
32.8 Ohm/1000ft 20.8 Ohm/1000ft (68.2 Ohm/km) 34.9 pF/ft (115 pF/m) 62.8 pF/ft (206 pF/m) 60 Ohm 53% 1.68 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.55 in (39.4 mm) 1.55 in

Max. Pull Tension

27.1 lbs (12.3 kg)

Bulk Cable Weight

16 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.475 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.475 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
6661PT 0011000 Brown 612825178828 C