3G35

MachFlex™ 350YY, 2C+1G 35 mm² Str BC, PVC Ins, PVC Jkt

...
MachFlex™ 350YY Control VDE Certified, 2 Conductor + 1 Ground 35 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more.

Construction Details
Conductor
Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 2 35 mm² Stranded Class 5 BC - Bare Copper
Ground 1 35 mm² Stranded Class 5 BC - Bare Copper
Insulation
Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2
Ground PVC - Polyvinyl Chloride Yellow/Green
Outer Jacket
Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

24.9 mm (0.980 in)

Electrical Characteristics
Voltage
Voltage Rating
300/500 V (Max. Operating Voltage)
Mechanical Characteristics
Temperature
Operating Installation
-15°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)
Bend Radius
Installation Min. Flexing Min.
99.6 mm (3.92 in) 249 mm (9.80 in)

Bulk Cable Weight

1399 kg/km (940.1 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

Third Party Performance Verification

VDE Certification No. 40041970, VDE Registration No. 8770

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

VDE 0285-525-2-51, IEC 60227-5, EN 50525-2-51

History

Update and Revision

Revision Number: 0.50 Revision Date: 03-19-2024

Part Numbers
Item # Color Length
3G35 010100M Black, RAL 9004 100 m
3G35 010200M Black, RAL 9004 200 m
3G35 010300M Black, RAL 9004 300 m
3G35 F2V100M Gray, RAL 7001 100 m
3G35 G8U100M Gray, RAL 7001 100 m
3G35 F2V200M Gray, RAL 7001 200 m
3G35 G8U200M Gray, RAL 7001 200 m
3G35 F2V300M Gray, RAL 7001 300 m
3G35 G8U300M Gray, RAL 7001 300 m