Product Number: 3P1.0HH

MachFlex™ LiHH (TP), 3 Pr 1mm² Str BC, PE Ins, LSZH Jkt

MachFlex™ LiHH (TP), 3 Pair 1mm² Stranded Bare Copper, Polyethylene Insulation, LSZH Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Applicable for occasional flexing or fixed installation connecting precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more in signal transmission accuracy required fields and confined space.

Conductor

Element Size Stranding Material
Pair(s) 1 mm² Stranded BC - Bare Copper

Insulation

Material Color Code
PE - Polyethylene 1. White & Brown, 2. Green & Yellow, 3. Grey & Pink

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

8.4 mm (0.33 in)

Voltage

Voltage Rating
500 V (Max. Operating Voltage)

Temperature

Operating Installation
-5°C to +70°C (Occasional movement) -40°C to +80°C (Fixed installation)

Bend Radius

Stationary Min. Installation Min.
126 mm (4.96 in) 50.4 mm (1.98 in)

Bulk Cable Weight

93 kg/km (62 lbs/1000ft)

Environmental Suitability

UV Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0812

Notes

Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2

Update and Revision

Revision Number: 0.22 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.22 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
3P1.0HH 010100M Black 100 m
3P1.0HH 010200M Black 200 m
3P1.0HH 010300M Black 300 m
3P1.0HH 006100M Blue 100 m
3P1.0HH 006200M Blue 200 m
3P1.0HH 006300M Blue 300 m
3P1.0HH F2V100M Gray, RAL 7032 100 m
3P1.0HH F2V200M Gray, RAL 7032 200 m
3P1.0HH F2V300M Gray, RAL 7032 300 m