Product Number: 4C0.75YCY
MachFlex™ LiYCY, 4 C 0.75mm² Str BC, PVC Ins, TCBS, PVC Jkt
MachFlex™ LiYCY PVC Control & Signal Cables, 4 Conductor 0.75mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 0.75 mm² | Stranded | BC - Bare Copper |
Insulation
Material | Color Code |
---|---|
PVC - Polyvinyl Chloride | White, Brown, Green, Yellow |
Outer Shield
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
6.4 mm (0.25 in) |
---|
Electrical Characteristics
Electricals
Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield |
---|---|
120 pF/m (37 pF/ft) | 160 pF/m (49 pF/ft) |
Voltage
Voltage Rating |
---|
500 V (Max. Operating Voltage), 1500 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
96 mm (3.8 in) | 38.4 mm (1.51 in) |
Bulk Cable Weight |
66 kg/km (44 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance |
IEC 60228 |
CENELEC Compliance |
EN 50290-2-22, EN 50363-4-1 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
VDE 0812, DIN 47100, BS 6360 |
History
Update and Revision |
Revision Number: 0.49 Revision Date: 07-15-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.49 Revision Date: 07-15-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
4C0.75YCY 010100M | Black | 100 m |
4C0.75YCY 010200M | Black | 200 m |
4C0.75YCY 010300M | Black | 300 m |
4C0.75YCY 006100M | Blue | 100 m |