Product Number: 29005

600V ACIC, (6) 16 AWG (7x24) BC+Grd, XLPE/PVC/PVC, AIA Armor

Six 16 AWG stranded (7x24) bare copper conductors plus bare copper ground wire, cross-linked polyethylene insulation, PVC inner jacket, aluminum interlocked armor, PVC outer jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 16 AWG 7x24 BC - Bare Copper
Ground Wire 1 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.030 in (0.76 mm) 0.118 in (3.00 mm) White and Numbered, Black and Numbered
Ground Wire XLP, XLPO, XLPE (Thermoset) 0.030 in (0.76 mm) 0.118 in (3.00 mm) Green

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.452 in (11.5 mm) Yes Black

Inner Jacket Table Notes

Separator-CORR. MYLAR Tape

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.677 in (17.2 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.781 in

Overall Cable Diameter (Nominal)

0.781 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 4.45 Ohm/1000ft 14.4 Amps per Conductor at 30ºC
Ground Wire 4.45 Ohm/1000ft (14.6 Ohm/km) 19 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
9.37 in (238 mm) 9.37 in

Max. Pull Tension

115 lbs (52.2 kg)

Bulk Cable Weight

271 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

HL, ACIC

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.240 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.240 Revision Date: 05-31-2024