Product Number: 29032

ACIC 600V, 4+G C #18 Str BC, XLPE Ins, PVC Jkt, AIA Armor, PVC Jkt, 90C Dry/Wet CSA HL SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 600V, 4+G Conductor 18AWG (7x26) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, Blue PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 7x26 BC - Bare Copper
Ground Wire 1 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.03 in (0.76 mm) 0.106 in (2.69 mm) White and Numbered 1, Black and Numbered 2, Black and Numbered 3, Black and Numbered 4
Ground Wire XLP, XLPO, XLPE (Thermoset) 0.03 in (0.76 mm) 0.106 in (2.69 mm) Green

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.385 in (9.78 mm) Yes Black

Table Notes

Separator - Corrugated Mylar Tape

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.610 in (15.5 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.714 in Yes

Overall Cable Diameter (Nominal)

0.714 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 6.9 Ohm/1000ft 11.2 Amps per Conductor at 30ºC
Ground Wire 6.9 Ohm/1000ft (23 Ohm/km) 14 Amps per Conductor at 30ºC

Voltage

Voltage Rating
600 V (CSA TC)

Temperature

Operating
-40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
8.56 in (217 mm) 8.56 in

Max. Pull Tension

312 lbs (142 kg)

Bulk Cable Weight

206 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

CSA ACIC

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.214 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.214 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type
29032 J225000 Reel