Product Number: 9343

High Perform Instr, 1 Pr #14 Str TC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC

High Performance Instrumentation, 1 Pair 14AWG (42x30) Tinned Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 14 AWG 41x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.023 in (0.58 mm) 0.119 in (3.02 mm) ICEA Chart E2

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 14 AWG (19x26) TC

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Cotton Serve PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.358 in (9.09 mm) Yes

Overall Cable Diameter (Nominal)

0.358 in (9.09 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 2.6 Ohm/1000ft 50 pF/ft (160 pF/m) 102 pF/ft (335 pF/m) 8 Amps per conductor at 25°C

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C to +90°C Dry, 75°C wet

Bend Radius

Stationary Min. Installation Min.
3.6 in (91 mm) 3.6 in (91 mm)

Max. Pull Tension

154 lbs (69.9 kg)

Bulk Cable Weight

81 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202, FT4

NEC / UL Compliance

Article 336, Article 760, NPLF, TC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.596 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.596 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9343 0101000 Black 612825232124 C
9343 010500 Black 612825232131 C