Product Number: 9366

High Perform Instr, 1 Tri #16 Str TC, PVC Ins E1, OS, PVC Jkt, PLTC

High Performance Instrumentation, 1 Triad 16AWG (19x29) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, RTD, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 1 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.097 in (2.5 mm) Black, White, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
PP - Polypropylene Tape PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.312 in (7.92 mm) Yes

Overall Cable Diameter (Nominal)

0.312 in (7.92 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Triad(s) 4.5 Ohm/1000ft 67 pF/ft (220 pF/m) 120.3 pF/ft (394.7 pF/m) 6.2 Amps per conductor at 25°C

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
3.0 in (76 mm) 3.0 in (76 mm)

Max. Pull Tension

145 lbs (65.8 kg)

Bulk Cable Weight

61 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Alternate color coding available upon request.

Update and Revision

Revision Number: 0.612 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.612 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9366 0601000 Chrome 612825239536
9366 0605000 Chrome 612825239543 Z
9366 060U500 Chrome 612825239529