Product Number: 4302FE

Security & Sound, 4 Conductor 18 AWG BC, LSZH, Shielded, Eca

Security & Commercial Audio Cable, 4-18 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.2 mm (0.0079 in) 1.5 mm (0.059 in) Black, Red, White, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.4 mm (0.016 in) 4.8 mm (0.19 in) Yes

Table Notes

Ripcord provided under sheath

Overall Cable Diameter (Nominal)

4.8 mm (0.19 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 21.3 Ohm/km (6.49 Ohm/1000ft) 70 pF/m (21 pF/ft) 150 pF/m (46 pF/ft) 4 Amps per Conductor

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Stationary Min. Installation Min.
24 mm (0.94 in) 48 mm (1.9 in)

Max. Pull Tension

170 N (38 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.534 Revision Date: 08-18-2025

Update and Revision

Revision Number: 0.534 Revision Date: 08-18-2025


Part Numbers

Item # Color Putup Type Length EAN
4302FE.00100 Gray Reel 100 m 8719605006592
4302FE.K0100 Gray Reel 100 m 8719605183682
4302FE.001000 Gray Reel 1,000 m 8719605006608
4302FE.K01000 Gray Reel 1,000 m 8719605006622
4302FE.00500 Gray, RAL 7032 Reel 500 m 8719605006615
4302FE.K0500 Gray, RAL 7032 Reel 500 m 8719605006639
4302FE.K1500 Purple Reel 500 m 8719605202307