Product Number: 5309UE

Security & Sound, #18-12c, BC, CMR

Security & Sound Cable, Riser-CMR, 12-18 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.009 in (0.23 mm) 0.062 in (1.6 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.293 in (7.44 mm) Yes

Overall Cable Diameter (Nominal)

0.293 in (7.44 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.5 Ohm/1000ft 21.5 pF/ft (70.5 pF/m) 9.8 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.9 in (74 mm) 2.9 in (74 mm)

Max. Pull Tension

269 lbs (122 kg)

Bulk Cable Weight

61 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6309UE

Update and Revision

Revision Number: 0.429 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.429 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
5309UE 0081000 Gray 612825160076 C
5309UE 008500 Gray 612825160083