Product Number: 5500F1

Security & Sound, #22-2c, TC, Shielded, CM, Water-Blocked

Security & Sound Cable, Rated-CM, 2-22 AWG stranded tinned copper conductors with PVC insulation, waterblocking tape, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.04 in (1.0 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Table Notes

Non-woven waterblocking tape

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.196 in (4.98 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
17.8 Ohm/1000ft 46 pF/ft (150 pF/m) 82.8 pF/ft (272 pF/m) 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
1.96 in (49.8 mm) 1.96 in (49.8 mm)

Max. Pull Tension

19 lbs (8.6 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.426 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.426 Revision Date: 02-15-2024


Part Numbers

Item # Color UPC Footnote
5500F1 0101000 Black 612825162872
5500F1 0081000 Gray 612825162865 C