Product Number: 6322UE

Security & Sound, #18-4c, BC, CMP

Security & Sound Cable, Plenum-CMP 4-18 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.0605 in (1.54 mm) Black, Red, White, Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.171 in Yes

Overall Cable Diameter (Nominal)

0.171 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.65 Ohm/1000ft 29 pF/ft (95 pF/m) 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.71 in (43.4 mm) 1.71 in

Max. Pull Tension

78.4 lbs (35.6 kg)

Bulk Cable Weight

28.8 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5322UE

Update and Revision

Revision Number: 0.298 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.298 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
6322UE 877U1000 Natural 612825175964