Product Number: 6542FE

Security & Sound, #22-3pr, BC, Shielded, CMP

Security & Sound Cable, Plenum-CMP, 3-22 AWG stranded bare copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 22 7x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black & Red, Black & White, Black & Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.216 in (5.49 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
17.6 Ohm/1000ft 33 pF/ft (110 pF/m) 59.4 pF/ft (195 pF/m) 2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.16 in (54.9 mm) 2.16 in (54.9 mm)

Max. Pull Tension

60.1 lbs (27.3 kg)

Bulk Cable Weight

26.1 lbs/1000ft

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Non-Plenum Number

5542FE

Update and Revision

Revision Number: 0.422 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.422 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
6542FE 8771000 Natural 612825178361
6542FE 877U1000 Natural 612825178354