Product Number: 5220UL

Fire Alarm, #16-2c BC, FPLR

Fire Alarm Cable, Riser-FPLR, 2-16 AWG solid bare copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.007 in (0.18 mm) 0.065 in (1.7 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.166 in (4.22 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.18 Ohm/1000ft 24 pF/ft (79 pF/m) 6.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.32 in (33.5 mm) 1.32 in (33.5 mm)

Max. Pull Tension

62.4 lbs (28.3 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1666 riser, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6220UL

Update and Revision

Revision Number: 0.515 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.515 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
5220UL 0101000 Black 612825158448
5220UL D151000 Blue 612825158370
5220UL 0011000 Brown 612825158387
5220UL 0031000 Orange 612825158417 C
5220UL 0021000 Red 612825158394 C
5220UL 002500 Red 612825158400
5220UL 002U1000 Red 612825336662
5220UL 002A1000 Red
5220UL 009U1000 White 612825158431
5220UL 0041000 Yellow 612825158424